IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
TableTop Robot | Standard | TTA Series Tabletop Robot Catalog All models are equipped with battery-less absolute encoder as standard. A new high-precision AC servo motor series has been added. A new PC software SEL Program Generator automatically generates a SEL program and positioning data simply by drawing the operation path on the screen. Learn More | 4A | CE0206-4.1A-0716 | 64 | 2023-06 | ||
TableTop Robot | Standard | TT Series Tabletop Robot Catalog Compact, easy to use, high-performance tabletop robots are available at amazingly low prices. The TT employs a rigid base, ball screw and servo control motor for precision and eliminating missteps. Note: TT series has been moved to the Obsolete Products Archive. Notice for Discontinuation of TT Series and Replacement Notes for TT series to TTA series - September 2023 | 1A | CJ0082-1A-UST-3-0612 | 24 | 2012-06 |